Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU36252272 Image

Range: Stago Cable Trays

Accessories

CSU36252272

Schneider Electric CSU36252272 Image
Range: Stago Cable Trays

Accessories

CSU36252272

Stago - reducing piece flat - 60x120-70 mm - steel - pre-galvanized - RAL9010

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Reducing piece
    Complementary
    device short name
    KG281
    product destination
    Cable tray KG281 height 60 mm & width 70 mm
    Cable tray KG281 height 60 mm & width 120 mm
    fixing mode
    Screwless
    material
    Steel with pre-galvanized RAL 9016
    Environment
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    product weight
    0.2 kg
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 846 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.