Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU36252202 Image

Range: Stago Cable Trays

Accessories

CSU36252202

Schneider Electric CSU36252202 Image
Range: Stago Cable Trays

Accessories

CSU36252202

Stago - reducing piece flat - 60x120-70 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Reducing piece
    Complementary
    device short name
    KG281
    product destination
    Cable tray KG281 height 60 mm & width 70 mm
    Cable tray KG281 height 60 mm & width 120 mm
    fixing mode
    Screwless
    material
    Steel with pre-galvanized
    height
    14 mm
    width
    270 mm
    depth
    228 mm
    Environment
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    product weight
    0.192 kg set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 846 KB
    Date 9/18/17
    Size 600.5 KB
    Date 6/21/17
    Size 835.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.