Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU36232002 Image

    Range: Stago Cable Trays

    Accessories

    CSU36232002

    Schneider Electric CSU36232002 Image
    Range: Stago Cable Trays

    Accessories

    CSU36232002

    Stago - internal riser flat - 60x200 mm - steel - pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      range
      Stago
      product or component type
      Riser
      device application
      Cable management
      Complementary
      operating angle
      90 °
      direction change type
      Vertical
      inner radius
      180 mm
      adjustment
      Foldable
      shape
      Bended
      product destination
      KG281 cable tray 60 mm height and 200 mm width
      KB184 cable tray 60 mm height and 200 mm width
      KB284 cable tray 60 mm height and 200 mm width
      fixing mode
      Screwless
      material
      Steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      thickness
      1 mm
      height
      14 mm
      width
      417 mm
      depth
      270 mm
      product weight
      0.502 kg / set of 1
      Environment
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
      Date 9/18/17
      Size 600.5 KB
      Date 6/21/17
      Size 835.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.