Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU36231272 Image

    Range: Stago Cable Trays

    Accessories

    CSU36231272

    Schneider Electric CSU36231272 Image
    Range: Stago Cable Trays

    Accessories

    CSU36231272

    Stago - internal riser flat - 60x120 mm - steel - pre-galvanized - RAL9010

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      range
      Stago
      product or component type
      Riser
      device application
      Cable management
      Complementary
      operating angle
      90 °
      direction change type
      Vertical
      inner radius
      180 mm
      adjustment
      Foldable
      shape
      Bended
      product destination
      KG281 cable tray 60 mm height and 120 mm width
      fixing mode
      Screwless
      material
      Steel, pre-galvanized (RAL 9010)
      atmospheric-corrosivity category
      C2
      thickness
      1 mm
      product weight
      0.391 kg
      Environment
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.