Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU362260126 Image

Range: Stago Cable Trays

Accessories

CSU362260126

Schneider Electric CSU362260126 Image
Range: Stago Cable Trays

Accessories

CSU362260126

Stago - external riser - 60x600 mm - 1.5 mm - steel - hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Riser
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    inner radius
    120 mm
    adjustment
    Foldable
    product destination
    TV184 cable tray 60 mm height and 600 mm width
    fixing mode
    Screwless
    corrosion class
    C3/C4
    thickness
    1 mm
    height
    130 mm
    width
    600 mm
    depth
    350 mm
    product weight
    2.289 kg / set of 100
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.