Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU36221212 Image

    Range: Stago Cable Trays

    Accessories

    CSU36221212

    Schneider Electric CSU36221212 Image
    Range: Stago Cable Trays

    Accessories

    CSU36221212

    Stago - external riser flat - 60x120 mm - steel - pre-galvanized - RAL1013

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      range
      Stago
      product or component type
      Riser
      device application
      Cable management
      Complementary
      operating angle
      90 °
      direction change type
      Vertical
      inner radius
      120 mm
      adjustment
      Foldable
      product destination
      KG281 cable tray 60 mm height and 120 mm width
      shape
      Bended
      fixing mode
      Screwless
      atmospheric-corrosivity category
      C2
      thickness
      1 mm
      height
      14 mm
      width
      307 mm
      depth
      358 mm
      product weight
      0.486 kg / set of 100
      Environment
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.