Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU36213312 Image

    Range: Stago Cable Trays

    Accessories

    CSU36213312

    Schneider Electric CSU36213312 Image
    Range: Stago Cable Trays

    Accessories

    CSU36213312

    Stago - t-piece vertical flat 60x330mm pre-galvanized RAL1013

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      T-piece
      Complementary
      operating angle
      90 °
      direction change type
      Vertical
      adjustment
      Foldable
      product destination
      Cable tray KG281 height 60 mm width 330 mm
      fixing mode
      Screwless
      material
      Steel with pre-galvanized RAL 1013
      inner radius
      100 mm
      height
      27 mm
      width
      434 mm
      depth
      436 mm
      Environment
      atmospheric-corrosivity category
      C2
      environmental characteristic
      Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.