You can choose another country to view available products or go to our Global website for company information.
range of product |
Stago
| |
---|---|---|
product or component type |
T-piece
|
operating angle |
90 °
| |
---|---|---|
direction change type |
Vertical
| |
adjustment |
Foldable
| |
product destination |
Cable tray KG281 height 60 mm width 200 mm
| |
fixing mode |
Screwless
| |
material |
Steel with pre-galvanized RAL 9010
| |
inner radius |
100 mm
| |
width |
342 mm
|
atmospheric-corrosivity category |
C2
| |
---|---|---|
environmental characteristic |
Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
|
RoHS (date code: YYWW) |
Compliant - since 1101 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
---|---|---|
REACh | ||
Product end of life instructions |
Need no specific recycling operations
|