Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU3618404916 Image

Range: Stago Cable Trays

Covers

CSU3618404916

Schneider Electric CSU3618404916 Image
Range: Stago Cable Trays

Covers

CSU3618404916

Stago - stop end flat - 60x400 mm - steel - pre-galvanized - RAL9016

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Stop end
    Complementary
    adjustment
    Foldable
    mounting mode
    Push-in
    product destination
    Cable tray KG281 height 60 mm width 400 mm
    fixing mode
    By screw
    material
    Steel with pre-galvanized RAL 9016
    height
    11 mm
    width
    64 mm
    depth
    532 mm
    Environment
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.