Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU36182014 Image

    Range: Stago Cable Trays

    Covers

    CSU36182014

    Schneider Electric CSU36182014 Image
    Range: Stago Cable Trays

    Covers

    CSU36182014

    Stago - stop end flat - 60x200 mm - steel - pre-galvanized - RAL1013

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Stop end
      Complementary
      adjustment
      Foldable
      mounting mode
      Push-in
      product destination
      Cable tray KG281 height 60 mm width 200 mm
      fixing mode
      By screw
      material
      Steel with pre-galvanized RAL 1013
      height
      11 mm
      width
      64 mm
      depth
      332 mm
      Environment
      atmospheric-corrosivity category
      C2
      environmental characteristic
      Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
      product weight
      0.165 kg set of 1
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.