Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU36182004 Image

    Range: Stago Cable Trays

    Covers

    CSU36182004

    Schneider Electric CSU36182004 Image
    Range: Stago Cable Trays

    Covers

    CSU36182004

    Stago - stop end flat - 60x200 mm - steel - pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Stop end
      Complementary
      adjustment
      Foldable
      mounting mode
      Push-in
      product destination
      Cable tray KG281 height 60 mm width 200 mm
      Cable tray KB184 height 60 mm width 200 mm
      Cable tray KB284 height 60 mm width 200 mm
      fixing mode
      By screw
      material
      Steel with pre-galvanized
      height
      11 mm
      width
      64 mm
      depth
      332 mm
      Environment
      atmospheric-corrosivity category
      C2
      environmental characteristic
      Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
      product weight
      0.159 kg set of 1
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 11/13/16
      Size 91.1 KB
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
      Date 9/18/17
      Size 600.5 KB
      Date 6/21/17
      Size 835.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.