Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU361812124 Image

Range: Stago Cable Trays

Covers

CSU361812124

Schneider Electric CSU361812124 Image
Range: Stago Cable Trays

Covers

CSU361812124

Stago - stop end - 60x120 mm - 1 mm - steel - hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Stop end
    Complementary
    adjustment
    Fixed
    mounting mode
    Push-in
    product destination
    Cable tray KB184 height 60 mm width 120 mm
    fixing mode
    By screw
    material
    Steel with hot-dip galvanized
    Environment
    atmospheric-corrosivity category
    C3/C4
    environmental characteristic
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.