Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU361810126 Image

Range: Stago Cable Trays

Covers

CSU361810126

Schneider Electric CSU361810126 Image
Range: Stago Cable Trays

Covers

CSU361810126

Stago - stop end - 60x100 mm - 1.5 mm - steel - hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Stop end
    Complementary
    adjustment
    Fixed
    mounting mode
    Push-in
    product destination
    Cable tray TV184 height 60 mm width 100 mm
    fixing mode
    By screw
    material
    Steel with hot-dip galvanized
    Environment
    atmospheric-corrosivity category
    C3/C4
    environmental characteristic
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/21/17
    Size 835.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.