Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU36162572 Image

    Range: Stago Cable Trays

    Accessories

    CSU36162572

    Schneider Electric CSU36162572 Image
    Range: Stago Cable Trays

    Accessories

    CSU36162572

    Stago - cross piece flat - 60x250 mm - steel - pre-galvanized - RAL9010

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      X-junction
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Foldable
      product destination
      KG281 cable tray 60 mm height and 250 mm width
      mounting mode
      Push-in
      fixing mode
      By joint screwless
      Screwless
      material
      Steel, pre-galvanized (RAL 9010)
      atmospheric-corrosivity category
      C2
      height
      60 mm
      width
      250 mm
      product weight
      1.557 kg / set of 100
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.