Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU361620126 Image

Range: Stago Cable Trays

Accessories

CSU361620126

Schneider Electric CSU361620126 Image
Range: Stago Cable Trays

Accessories

CSU361620126

Stago - cross piece - 60x200 mm - 1.5 mm - steel - hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    X-junction
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    TV184 cable tray 60 mm height and 200 mm width
    mounting mode
    Push-in
    fixing mode
    Screws
    By joint screwless
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    60 mm
    width
    200 mm
    product weight
    2.913 kg / set of 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.