Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU36072502 Image

Range: Stago Cable Trays

Accessories

CSU36072502

Schneider Electric CSU36072502 Image
Range: Stago Cable Trays

Accessories

CSU36072502

Stago - branching piece flat 60x250mm pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Foldable
    product destination
    KG281 cable tray 60 mm height and 250 mm depth
    KB184 cable tray 60 mm height and 250 mm depth
    KB284 cable tray 60 mm height and 250 mm depth
    fixing mode
    Screwless
    material
    Steel with pre-galvanized
    height
    14 mm
    width
    624 mm
    depth
    223 mm
    inner radius
    100 mm
    Environment
    standards
    DIN 4102-12
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    product weight
    0.46 kg set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/13/16
    Size 91.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.