Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU360720124 Image

Range: Stago Cable Trays

Accessories

CSU360720124

Schneider Electric CSU360720124 Image
Range: Stago Cable Trays

Accessories

CSU360720124

Stago - branching piece 60x200mm 1mm hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    TV184 cable tray 60 mm height and 200 mm depth
    fixing mode
    Screwless
    material
    Steel with hot-dip galvanized
    height
    60 mm
    width
    440 mm
    depth
    140 mm
    inner radius
    100 mm
    Environment
    atmospheric-corrosivity category
    C3/C4
    environmental characteristic
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    product weight
    0.614 kg set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.