Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU36071272 Image

Range: Stago Cable Trays

Accessories

CSU36071272

Schneider Electric CSU36071272 Image
Range: Stago Cable Trays

Accessories

CSU36071272

Stago - branching piece flat 60x120mm pre-galvanized RAL9010

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Foldable
    product destination
    KG281 cable tray 60 mm height and 120 mm depth
    fixing mode
    Screwless
    material
    Steel with pre-galvanized RAL 9010
    inner radius
    100 mm
    Environment
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    product weight
    0.362 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.