Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU360660126 Image

Range: Stago Cable Trays

Accessories

CSU360660126

Schneider Electric CSU360660126 Image
Range: Stago Cable Trays

Accessories

CSU360660126

Stago - horizontal bend 90° 60x600mm 1.5mm hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Bend
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    inner radius
    100 mm
    adjustment
    Fixed
    product destination
    TV184 cable tray 60 mm height and 600 mm width
    fixing mode
    By screw
    shape
    Bended
    material with surface treatment
    Stainless steel, hot-dip galvanized
    corrosion class
    C3/C4
    thickness
    1 mm
    height
    60 mm
    width
    720 mm
    depth
    720 mm
    product weight
    8.064 kg / set of 1
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.