Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU36062502 Image

Range: Stago Cable Trays

Accessories

CSU36062502

Schneider Electric CSU36062502 Image
Range: Stago Cable Trays

Accessories

CSU36062502

Stago - horizontal bend 90° flat 60x250mm pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Bend
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    inner radius
    100 mm
    adjustment
    Foldable
    product destination
    KG281 cable tray 60 mm height and 250 mm width
    KB184 cable tray 60 mm height and 250 mm width
    KB284 cable tray 60 mm height and 250 mm width
    fixing mode
    Screwless
    shape
    Bended
    material with surface treatment
    Stainless steel, pre-galvanized
    corrosion class
    C2
    thickness
    1 mm
    height
    14 mm
    width
    498 mm
    depth
    498 mm
    product weight
    1.123 kg / set of 1
    Environment
    standards
    DIN 4102-12
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/13/16
    Size 91.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.