Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU36062012 Image

Range: Stago Cable Trays

Accessories

CSU36062012

Schneider Electric CSU36062012 Image
Range: Stago Cable Trays

Accessories

CSU36062012

Stago - horizontal bend 90° flat 60x200mm pre-galvanized RAL1013

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Bend
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    inner radius
    100 mm
    adjustment
    Foldable
    product destination
    KG281 cable tray 60 mm height and 200 mm width
    fixing mode
    Screwless
    shape
    Bended
    colour
    Cream
    material with surface treatment
    Stainless steel, pre-galvanized (RAL 1013)
    corrosion class
    C2
    thickness
    1 mm
    height
    14 mm
    width
    448 mm
    depth
    448 mm
    product weight
    0.919 kg / set of 1
    Environment
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.