Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU33074002 Image

    Range: Stago Cable Trays

    Accessories

    CSU33074002

    Schneider Electric CSU33074002 Image
    Range: Stago Cable Trays

    Accessories

    CSU33074002

    Stago - branching piece flat 35x400mm pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Branching piece
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Foldable
      product destination
      KB184 cable tray 35 mm height and 400 mm depth
      fixing mode
      By screw
      material
      Steel with pre-galvanized
      inner radius
      100 mm
      Environment
      atmospheric-corrosivity category
      C2
      environmental characteristic
      Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 600.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.