Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU315120124 Image

    Range: Stago Cable Trays

    Accessories

    CSU315120124

    Schneider Electric CSU315120124 Image
    Range: Stago Cable Trays

    Accessories

    CSU315120124

    Stago - channel attachment 110x200mm 1mm hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Channel attachment
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Fixed
      product destination
      Cable tray KB184 110 mm height and 200 mm width
      Cable tray TV184 110 mm height and 200 mm width
      fixing mode
      By screw
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.