Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU312510302FS123 Image

    Range: Stago Fiber Optic Duct System

    Legacy

    CSU312510302FS123

    Schneider Electric CSU312510302FS123 Image
    Range: Stago Fiber Optic Duct System

    Legacy

    CSU312510302FS123

    Stago - reducing piece - 300-100 mm - steel - pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Reducing piece
      Complementary
      device short name
      KG281
      product destination
      Cable duct height 110 mm & width 100 mm
      Cable duct height 110 mm & width 300 mm
      fixing mode
      Screwless
      material
      Steel with pre-galvanized RAL 1023
      height
      110 mm
      width
      100 mm
      300 mm
      Environment
      environmental characteristic
      Partly outdoor environment with low exposure to corrosion white space - data center
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 3/8/17
      Size 3.3 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.