Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU312510202FS123 Image

Range: Stago Fiber Optic Duct System

Legacy

CSU312510202FS123

Schneider Electric CSU312510202FS123 Image
Range: Stago Fiber Optic Duct System

Legacy

CSU312510202FS123

Stago - reducing piece - 200-100 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Reducing piece
    Complementary
    device short name
    KG281
    product destination
    Cable duct height 110 mm & width 100 mm
    Cable duct height 110 mm & width 200 mm
    fixing mode
    Screwless
    material
    Steel with pre-galvanized RAL 1023
    height
    110 mm
    width
    200 mm
    100 mm
    Environment
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion white space - data center
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/8/17
    Size 3.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.