Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU31224002 Image

    Range: Stago Cable Trays

    Accessories

    CSU31224002

    Schneider Electric CSU31224002 Image
    Range: Stago Cable Trays

    Accessories

    CSU31224002

    Stago - external riser flat - 110x400 mm - steel - pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      range
      Stago
      product or component type
      Riser
      Complementary
      operating angle
      90 °
      direction change type
      Vertical
      inner radius
      120 mm
      adjustment
      Foldable
      product destination
      KB184 cable tray 110 mm height and 400 mm width
      fixing mode
      By screw
      atmospheric-corrosivity category
      C2
      Environment
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.