Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU312220126 Image

    Range: Stago Cable Trays

    Accessories

    CSU312220126

    Schneider Electric CSU312220126 Image
    Range: Stago Cable Trays

    Accessories

    CSU312220126

    Stago - external riser - 110x200 mm - 1.5 mm - steel - hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      range
      Stago
      product or component type
      Riser
      Complementary
      operating angle
      90 °
      direction change type
      Vertical
      inner radius
      120 mm
      adjustment
      Foldable
      product destination
      TV184 cable tray 110 mm height and 200 mm width
      fixing mode
      By screw
      atmospheric-corrosivity category
      C3/C4
      product weight
      1.892 kg / set of 100
      Environment
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.