Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU3122102FS123 Image

Range: Stago Fiber Optic Duct System

Legacy

CSU3122102FS123

Schneider Electric CSU3122102FS123 Image
Range: Stago Fiber Optic Duct System

Legacy

CSU3122102FS123

Stago - external riser - 110x100 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Riser
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as white space - data center
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    adjustment
    Fixed
    product destination
    Cable duct 110 mm height and 100 mm width
    mounting mode
    By screws
    fixing mode
    By bolt
    material with surface treatment
    Steel, pre-galvanized (RAL 1023)
    height
    110 mm
    width
    100 mm
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/8/17
    Size 3.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.