Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU3116302FS123 Image

    Range: Stago Fiber Optic Duct System

    Legacy

    CSU3116302FS123

    Schneider Electric CSU3116302FS123 Image
    Range: Stago Fiber Optic Duct System

    Legacy

    CSU3116302FS123

    Stago - cross piece flat - 110x300 mm - steel - pre galvanized - RAL1023

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      X-junction
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as white space - data center
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Fixed
      product destination
      Cable duct
      Cable duct 110 mm height and 300 mm width
      mounting mode
      Push-in
      fixing mode
      By bolt
      material
      Steel, pre-galvanized (RAL 1023)
      height
      110 mm
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 3/8/17
      Size 3.3 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.