Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU3116202FS123 Image

Range: Stago Fiber Optic Duct System

Legacy

CSU3116202FS123

Schneider Electric CSU3116202FS123 Image
Range: Stago Fiber Optic Duct System

Legacy

CSU3116202FS123

Stago - cross piece flat - 110x200 mm - steel - pre galvanized - RAL1023

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    X-junction
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as white space - data center
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable duct
    Cable duct 110 mm height and 200 mm width
    mounting mode
    Push-in
    fixing mode
    By bolt
    material with surface treatment
    Steel, pre-galvanized (RAL 1023)
    height
    110 mm
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/8/17
    Size 3.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.