Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU31161502 Image

    Range: Stago Cable Trays

    Accessories

    CSU31161502

    Schneider Electric CSU31161502 Image
    Range: Stago Cable Trays

    Accessories

    CSU31161502

    Stago - cross piece flat - 110x150 mm - steel - pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      X-junction
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Foldable
      product destination
      KB184 cable tray 110 mm height and 150 mm width
      mounting mode
      Push-in
      fixing mode
      Screws
      By joint screwless
      material
      Steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      height
      110 mm
      width
      150 mm
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 600.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.