Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU31161002 Image

Range: Stago Cable Trays

Accessories

CSU31161002

Schneider Electric CSU31161002 Image
Range: Stago Cable Trays

Accessories

CSU31161002

Stago - cross piece flat - 110x100 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    X-junction
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Foldable
    product destination
    KB184 cable tray 110 mm height and 100 mm width
    mounting mode
    Push-in
    fixing mode
    By joint screwless
    Screws
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    110 mm
    width
    100 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.