Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU310750124 Image

Range: Stago Cable Trays

Accessories

CSU310750124

Schneider Electric CSU310750124 Image
Range: Stago Cable Trays

Accessories

CSU310750124

Stago - branching piece 110x500mm 1mm hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    KB184 cable tray 110 mm height and 500 mm depth
    TV184 cable tray 110 mm height and 500 mm depth
    fixing mode
    By screw
    material
    Steel with hot-dip galvanized
    thickness
    1 mm
    Environment
    atmospheric-corrosivity category
    C3/C4
    environmental characteristic
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.