Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU310740126 Image

Range: Stago Cable Trays

Accessories

CSU310740126

Schneider Electric CSU310740126 Image
Range: Stago Cable Trays

Accessories

CSU310740126

Stago - branching piece 110x400mm 1.5mm hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    KB184 cable tray 110 mm height and 400 mm depth
    TV184 cable tray 110 mm height and 400 mm depth
    fixing mode
    By screw
    material
    Steel with hot-dip galvanized
    thickness
    1.5 mm
    inner radius
    100 mm
    Environment
    atmospheric-corrosivity category
    C3/C4
    environmental characteristic
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    product weight
    1.633 kg
    Offer Sustainability
    REACh
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.