Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU3107302FS123 Image

Range: Stago Fiber Optic Duct System

Legacy

CSU3107302FS123

Schneider Electric CSU3107302FS123 Image
Range: Stago Fiber Optic Duct System

Legacy

CSU3107302FS123

Stago - branching piece 110x300mm 1.5mm hot-dip galvanized - RAL1023/90

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    fixing mode
    By screw
    material
    Steel with hot-dip galvanized RAL 1023
    thickness
    1.5 mm
    inner radius
    100 mm
    Environment
    atmospheric-corrosivity category
    C3/C4
    environmental characteristic
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    product weight
    1.455 kg
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/8/17
    Size 3.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.