Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - branching piece 110x200mm pre-galvanized RAL1023

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable duct
    fixing mode
    By bolt
    material
    Steel with pre-galvanized RAL 1023
    height
    110 mm
    width
    200 mm
    Environment
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion white space - data center
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Stago Fibre Optic Duct (Version 2.1)
    Date 11/9/16
    Size 3.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /