Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - branching piece flat 110x200mm 1.5mm pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Foldable
    product destination
    KB184 cable tray 110 mm height and 200 mm depth
    fixing mode
    By screw
    material
    Steel with pre-galvanized
    thickness
    1.5 mm
    inner radius
    100 mm
    Environment
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.