Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU310630124 Image

Range: Stago Cable Trays

Accessories

CSU310630124

Schneider Electric CSU310630124 Image
Range: Stago Cable Trays

Accessories

CSU310630124

Stago - horizontal bend 90° 110x300mm 1mm hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Bend
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    inner radius
    100 mm
    adjustment
    Fixed
    product destination
    TV184 cable tray 110 mm height and 300 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    product weight
    3.061 kg
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.