Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU31063002 Image

    Range: Stago Cable Trays

    Accessories

    CSU31063002

    Schneider Electric CSU31063002 Image
    Range: Stago Cable Trays

    Accessories

    CSU31063002

    Stago - horizontal bend 90° flat 110x300mm pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Bend
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      inner radius
      100 mm
      adjustment
      Foldable
      product destination
      KB184 cable tray 110 mm height and 300 mm width
      fixing mode
      By screw
      material
      Steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      product weight
      1.899 kg
      Environment
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.