Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU3106202FS123 Image

    Range: Stago Fiber Optic Duct System

    Legacy

    CSU3106202FS123

    Schneider Electric CSU3106202FS123 Image
    Range: Stago Fiber Optic Duct System

    Legacy

    CSU3106202FS123

    Stago - horizontal bend 90° flat -110x200mm pre-galvanized RAL1023

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Bend
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as white space - data center
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      product destination
      Cable duct
      fixing mode
      By bolt
      material
      Steel, pre-galvanized (RAL 1023)
      height
      110 mm
      width
      200 mm
      market segment
      Datacenter
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 3/8/17
      Size 3.3 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.