Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU310610126 Image

Range: Stago Cable Trays

Accessories

CSU310610126

Schneider Electric CSU310610126 Image
Range: Stago Cable Trays

Accessories

CSU310610126

Stago - horizontal bend 90° 110x100mm 1.5mm hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Bend
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    inner radius
    100 mm
    adjustment
    Fixed
    product destination
    TV184 cable tray 110 mm height and 100 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    product weight
    1.62 kg
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.