Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU30254712 Image

Range: Stago Cable Trays

Covers

CSU30254712

Schneider Electric CSU30254712 Image
Range: Stago Cable Trays

Covers

CSU30254712

Stago - cover reducing piece flat 200-120mm pre-galvanized RAL1013

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    Reducing piece cable tray KG281 60 mm height and 120 mm width
    Reducing piece cable tray KG281 60 mm height and 200 mm width
    fixing mode
    Screwless
    material with surface treatment
    Steel, pre-galvanized RAL 1013
    corrosion class
    C2
    length
    11 mm
    height
    200 mm
    width
    100 mm
    product weight
    0.117 kg / set of 100
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.