Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU302510202FS123 Image

Range: Stago Fiber Optic Duct System

Legacy

CSU302510202FS123

Schneider Electric CSU302510202FS123 Image
Range: Stago Fiber Optic Duct System

Legacy

CSU302510202FS123

Stago - cover reducing piece 200-100mm - 110mm height

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as white space - data center
    Complementary
    product destination
    Reducing piece cable duct 110 mm height and 100 mm width
    Reducing piece cable duct 110 mm height and 200 mm width
    fixing mode
    By clamp
    material with surface treatment
    Steel, pre-galvanized RAL 1023
    height
    11 mm
    width
    200 mm
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/8/17
    Size 3.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.