Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU302360126 Image

Range: Stago Cable Trays

Covers

CSU302360126

Schneider Electric CSU302360126 Image
Range: Stago Cable Trays

Covers

CSU302360126

Stago - cover external rising piece flat 600mm 1.5mm hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range
    Stago
    product or component type
    Cover
    Mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    product destination
    Rising piece for TV184 cable tray 35 mm height and 600 mm width
    Rising piece for TV184 cable tray 60 mm height and 600 mm width
    Rising piece for TV184 cable tray 85 mm height and 600 mm width
    Rising piece for TV184 cable tray 110 mm height and 600 mm width
    fixing mode
    Screwless
    Material with surface treatment
    Steel, hot-dip galvanized
    Corrosion class
    C3/C4
    length
    126 mm
    height
    11 mm
    width
    600 mm
    product weight
    1.025 kg / set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.