Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU30233002 Image

Range: Stago Cable Trays

Covers

CSU30233002

Schneider Electric CSU30233002 Image
Range: Stago Cable Trays

Covers

CSU30233002

Stago - cover external rising piece flat 300mm pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range
    Stago
    product or component type
    Cover
    Mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    product destination
    Rising piece for KB184 cable tray 35 mm height and 300 mm width
    Rising piece for KB184 cable tray 60 mm height and 300 mm width
    Rising piece for KB184 cable tray 85 mm height and 300 mm width
    Rising piece for KB184 cable tray 110 mm height and 300 mm width
    Rising piece for KB284 cable tray 35 mm height and 300 mm width
    Rising piece for KB284 cable tray 60 mm height and 300 mm width
    Rising piece for KB284 cable tray 85 mm height and 300 mm width
    Rising piece for KB284 cable tray 110 mm height and 300 mm width
    fixing mode
    Screwless
    Material with surface treatment
    Steel, pre-galvanized
    Corrosion class
    C2
    length
    300 mm
    product weight
    0.271 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 9.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.