Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU301660126 Image

Range: Stago Cable Trays

Covers

CSU301660126

Schneider Electric CSU301660126 Image
Range: Stago Cable Trays

Covers

CSU301660126

Stago - cover cross piece flat - 600 mm - 1.5 mm - steel - hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Complementary
    product destination
    Cross piece cable tray TV184 height 60 mm height 600 mm
    fixing mode
    Screwless
    material
    Steel with hot-dip galvanized
    length
    796 mm
    height
    11 mm
    width
    796 mm
    Environment
    atmospheric-corrosivity category
    C3/C4
    environmental characteristic
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    product weight
    8.173 kg set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.