Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU30164002 Image

Range: Stago Cable Trays

Covers

CSU30164002

Schneider Electric CSU30164002 Image
Range: Stago Cable Trays

Covers

CSU30164002

Stago - cover cross piece flat - 400 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Complementary
    product destination
    Cross piece cable tray KG281 height 60 mm height 400 mm
    Cross piece cable tray KG281 height 85 mm height 400 mm
    Cross piece cable tray KG281 height 110 mm height 400 mm
    Cross piece cable tray KB184 height 60 mm height 400 mm
    Cross piece cable tray KB184 height 85 mm height 400 mm
    Cross piece cable tray KB184 height 110 mm height 400 mm
    Cross piece cable tray KB284 height 60 mm height 400 mm
    Cross piece cable tray KB284 height 85 mm height 400 mm
    Cross piece cable tray KB284 height 110 mm height 400 mm
    fixing mode
    Screwless
    material
    Steel with pre-galvanized
    Environment
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    product weight
    2.14 kg
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 9.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.