Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU301630126 Image

Range: Stago Cable Trays

Covers

CSU301630126

Schneider Electric CSU301630126 Image
Range: Stago Cable Trays

Covers

CSU301630126

Stago - cover cross piece flat - 300 mm - 1.5 mm - steel - hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Complementary
    product destination
    Cross piece cable tray KB184 height 60 mm height 300 mm
    Cross piece cable tray KB184 height 110 mm height 300 mm
    fixing mode
    Screwless
    material
    Steel with hot-dip galvanized
    length
    496 mm
    height
    11 mm
    width
    496 mm
    Environment
    atmospheric-corrosivity category
    C3/C4
    environmental characteristic
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.