Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU30162012 Image

Range: Stago Cable Trays

Covers

CSU30162012

Schneider Electric CSU30162012 Image
Range: Stago Cable Trays

Covers

CSU30162012

Stago - cover cross piece flat - 200 mm - steel - pre-galvanized - RAL1013

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Complementary
    product destination
    Cross piece cable tray KG281 height 60 mm height 200 mm
    fixing mode
    Screwless
    material
    Steel with pre-galvanized RAL 1013
    length
    400 mm
    height
    11 mm
    width
    400 mm
    Environment
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    product weight
    0.93 kg set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.