Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU30151002 Image

Range: Stago Cable Trays

Covers

CSU30151002

Schneider Electric CSU30151002 Image
Range: Stago Cable Trays

Covers

CSU30151002

Stago - cover t piece flat - 100 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    T-piece for KB184 cable tray 35 mm height and 100 mm width
    T-piece for KB184 cable tray 60 mm height and 100 mm width
    T-piece for KB184 cable tray 85 mm height and 100 mm width
    T-piece for KB184 cable tray 110 mm height and 100 mm width
    T-piece for KB284 cable tray 35 mm height and 100 mm width
    T-piece for KB284 cable tray 60 mm height and 100 mm width
    T-piece for KB284 cable tray 85 mm height and 100 mm width
    T-piece for KB284 cable tray 110 mm height and 100 mm width
    fixing mode
    Screwless
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    product weight
    0.318 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 9.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.